(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Docutto D-5000-B

Docutto D-5000-B

You can add up to 6 items to the comparison list.

Loading...

Specifications of D-5000-B

  • Case Size (Frontage x Depth x Height)(mm)
    538×359×347
  • Mass(g)
    3500
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    410×275×200
  • JAN Code
    4963241004502
  • Trusco Code
    487-2614
Part Number
D-5000-B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,829.18

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    538×359×347
  • Mass(g)
    3500
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    410×275×200
  • JAN Code
    4963241004502
  • Trusco Code
    487-2614

Product Description

[Features]
・ It can be opened and closed from both left and right
・ It strongly supports for various fishing
・ With a strong body, you can sit on instead of a chair
・ The convenient dual-adjusted lids can also be removed
・ With excellent storability, it can store large tools and work tools
・ A large all-in-one BOX that is versatile
・ With a load capacity of 500 kg, it can also be used as a stepping stool or chair
・ With middle pan, removable lid, dual-adjusted doors, large handle, stackable
·Cylinder Lock: Mountable (Sold separately)
[Materials]
·Main unit: High impact resistance copolymer (PP)
·Handle: Polycarbonate
[Applications]
・ Large electric tools, circular saws, etc., can be stored in the main body
・ Impact screwdriver, etc., can be stored in the middle pan

Specifications of D-5000-B

  • Case Size (Frontage x Depth x Height)(mm)
    538×359×347
  • Mass(g)
    3500
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    410×275×200
  • JAN Code
    4963241004502
  • Trusco Code
    487-2614
Part Number
D-5000-B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,829.18

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1