Loading...

Docutto D-7000-B

Brand :
RING STAR

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Convenient double opening enables lid to be removed.
· With exceptional storability, it can store large tools and power tools.
· Large all in one box has a variety of applications.
· Includes inner tray. Both sides open. Includes 4 partitioning boards. Removable lid.
· Cylinder lock: Attachable (sold separately)
[Material]
· Body: High Impact Resistant Copolymer (PP)
· Handle: Polycarbonate
[Applications]
· 300 mm saw with replacement blade, large electric tools, impact drivers, circular saw, etc. can be stored.
· Inner tray can store 265 mm replacement blade type saw, carpenter's square, and level gauge.