(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gavatte

Gavatte

You can add up to 6 items to the comparison list.

Loading...

Specifications of G-4500

  • Case Size (Frontage x Depth x Height)(mm)
    450×230×243
  • Mass(g)
    2250
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    420×188×125
  • JAN Code
    4963241003703
  • Trusco Code
    487-2746
Part Number
G-4500
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,522.93

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    450×230×243
  • Mass(g)
    2250
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    420×188×125
  • JAN Code
    4963241003703
  • Trusco Code
    487-2746

Product Description

[Features]
· Automobile bumper material with outstanding strength is used.
· It opens widely for large-capacity storage.
· Lightweight, rugged and large-capacity type that powerfully supports maintenance.
· The slide lock prevents accidents.
· The bottom is rounded to make it easy to remove parts.
· Both Sides Fully Open, Two-Stage Type, Slide Lock
· Cylinder lock attachable (sold separately)
[Material]
· Body: Automobile Bumper Material (PP)
· Buckle: Polycarbonate
[Applications]
· For tool storage.
· Inner Tray for Storing Parts, Etc.

Specifications of G-4500

  • Case Size (Frontage x Depth x Height)(mm)
    450×230×243
  • Mass(g)
    2250
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    420×188×125
  • JAN Code
    4963241003703
  • Trusco Code
    487-2746
Part Number
G-4500
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,522.93

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon