(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Super Box SR-450 Series

Super Box SR-450 Series

You can add up to 6 items to the comparison list.

Loading...

Specifications of SR-450-GY

  • Case Size (Frontage x Depth x Height)(mm)
    450×243×210
  • Mass(g)
    2100
  • Case color
    Gray
  • Effective inside dimensions (frontage x depth x height)(mm)
    402×181×100
  • JAN Code
    4963241001655
  • Trusco Code
    484-2081
Part Number
SR-450-GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,278.64

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    450×243×210
  • Mass(g)
    2100
  • Case color
    Gray
  • Effective inside dimensions (frontage x depth x height)(mm)
    402×181×100
  • JAN Code
    4963241001655
  • Trusco Code
    484-2081

Product Description

[Features]
· Automobile bumper material with outstanding strength is used.
· It is perfectly sized for storing tools and is admired by professionals.
· Specification: With Intermediate Tray, with Partition Plate 6 Units, Easy-Carry Wide Handle, Cylinder Key Mounting Enabled (Sold Separately)
[Material]
· Body: Automobile Bumper Material (PP)
· Buckle: Polycarbonate
[Applications]
· For tool storage.

Specifications of SR-450-GY

  • Case Size (Frontage x Depth x Height)(mm)
    450×243×210
  • Mass(g)
    2100
  • Case color
    Gray
  • Effective inside dimensions (frontage x depth x height)(mm)
    402×181×100
  • JAN Code
    4963241001655
  • Trusco Code
    484-2081
Part Number
SR-450-GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,278.64

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1