(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Super Box Medium Dish-Attached

Super Box Medium Dish-Attached

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of SR-385-B

  • Case Size (Frontage x Depth x Height)(mm)
    385×202×140
  • Mass(g)
    860
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    347×152×65
  • JAN Code
    4963241002232
  • Trusco Code
    487-4315
Part Number
SR-385-B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,982.35

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    385×202×140
  • Mass(g)
    860
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    347×152×65
  • JAN Code
    4963241002232
  • Trusco Code
    487-4315

Product Description

[Features]
· Automobile bumper material with outstanding strength is used.
· Perfect for various maintenance tasks.
· Specification: With Intermediate Tray, with Partition Plate 2 Units, Cylinder Key Mounting Disabled (Sold Separately)
[Material]
· Body: Automobile Bumper Material (PP)
· Buckle: Polycarbonate
[Applications]
· For tool storage.

Specifications of SR-385-B

  • Case Size (Frontage x Depth x Height)(mm)
    385×202×140
  • Mass(g)
    860
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    347×152×65
  • JAN Code
    4963241002232
  • Trusco Code
    487-4315
Part Number
SR-385-B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,982.35

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1