(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Impact Wrench Holder

Magnetic Impact Wrench Holder

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of YKHD-01

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    1,000
  • Width(mm)
    150
  • Height(mm)
    380
  • Depth(mm)
    110
  • JAN Code
    4989433837550
  • Trusco Code
    483-6090
  • Main Body Material
    Steel
  • Specifications
    For EKW/SKX series roller cabinets.
Part Number
YKHD-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,055.15

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    1,000
  • Width(mm)
    150
  • Height(mm)
    380
  • Depth(mm)
    110
  • JAN Code
    4989433837550
  • Trusco Code
    483-6090
  • Main Body Material
    Steel
  • Specifications
    For EKW/SKX series roller cabinets.

Product Description

A holder to neatly store the impact wrench, from where it can be retrieved smoothly.
[Features]
· The holder can store 1 impact wrench and 4 12.7‑sq. sockets.
· The holder can be used for a 12.7‑sq. impact wrench with a hammer case of 82 mm or less.
· With its strong magnets, the holder can be attached to the side of a roller cabinet, etc.
· The holder portion has anti-slip finishing to prevent unforeseen fall.
· The rear magnet is covered in rubber to protect the cabinet on which the holder is mounted from damage.
* The pin or the ring cannot be inserted in the socket holder while it is mounted.
[Applications]
· As an optional product for storage equipment

Specifications of YKHD-01

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    1,000
  • Width(mm)
    150
  • Height(mm)
    380
  • Depth(mm)
    110
  • JAN Code
    4989433837550
  • Trusco Code
    483-6090
  • Main Body Material
    Steel
  • Specifications
    For EKW/SKX series roller cabinets.
Part Number
YKHD-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,055.15

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

Magnetic Impact Wrench Holder - Specifications

YKHD-01 - External appearance

YKHD-01 - External appearance

Usage example of YKHD-01

Usage example of YKHD-01

Specifications of YKHD-01 components

Specifications of YKHD-01 components

YKHD-01 - Dimensional drawing

YKHD-01 - Dimensional drawing

  • W1: 150 mm
  • W2: 104 mm
  • D: 110 mm
  • H: 380 mm
  • Weight: 1 kg

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list