(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Beetle Box

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of BT-250-GM

  • Case Size (Frontage x Depth x Height)(mm)
    250×162×93
  • Mass(g)
    710
  • Case color
    Gun Metal Color
  • Effective inside dimensions (frontage x depth x height)(mm)
    235×147×85
  • JAN Code
    4963241009279
  • Trusco Code
    491-9181
Part Number
BT-250-GM
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,465.33

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    250×162×93
  • Mass(g)
    710
  • Case color
    Gun Metal Color
  • Effective inside dimensions (frontage x depth x height)(mm)
    235×147×85
  • JAN Code
    4963241009279
  • Trusco Code
    491-9181

Product Description

[Features]
· It is a durable, seamless toolbox with drawing press processing.
· It has a stylish metallic color.
· Specification: Free Type, Cylinder Key Mounting Enabled (Sold Separately)
· Material: Steel
[Applications]
· It is possible to store small tools and small items.

Specifications of BT-250-GM

  • Case Size (Frontage x Depth x Height)(mm)
    250×162×93
  • Mass(g)
    710
  • Case color
    Gun Metal Color
  • Effective inside dimensions (frontage x depth x height)(mm)
    235×147×85
  • JAN Code
    4963241009279
  • Trusco Code
    491-9181
Part Number
BT-250-GM
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,465.33

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon