- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Universal Pliers
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 760-2
-
- Maximum Opening(mm)
- 50
-
- Adjustment(Steps)
- 13
-
- Overall Length(mm)
- 260
-
- Mass(g)
- 450
-
- JAN Code
- 4000896188451
-
- Trusco Code
- 494-2876
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 10,343.02
|
1 Piece(s)
|
|
6 Day(s) or more
|
Basic Specifications
-
- Maximum Opening(mm)
- 50
-
- Adjustment(Steps)
- 13
-
- Overall Length(mm)
- 260
-
- Mass(g)
- 450
-
- JAN Code
- 4000896188451
-
- Trusco Code
- 494-2876
Product Description
[Features]
· The use of a lock release lever allows you to adjust the opening width with one hand, without having to regrip the pliers.
· The jaw is induction-quenched, making it sturdy and long lasting.
· Can be used with pipe sizes of up to 50 mm, giving it extremely high performance for its class.
· Uses a non-slip cushioned grip.
[Applications]
· For fastening and removing various types of pipe and nut.
Specifications of 760-2
-
- Maximum Opening(mm)
- 50
-
- Adjustment(Steps)
- 13
-
- Overall Length(mm)
- 260
-
- Mass(g)
- 450
-
- JAN Code
- 4000896188451
-
- Trusco Code
- 494-2876
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 10,343.02
|
1 Piece(s)
|
|
6 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy