Loading...

Ratchet Type Flaring Tool (Eccentric Cone Type - New Refrigerant Compatible Product)

Brand :
SUPER TOOL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· No need to change handle due to ratchet mechanism, facilitating consecutive rotation without stressing the hand.
· No need to change handle due to ratchet mechanism, facilitating consecutive rotation without stressing the hand.
· Supports new refrigerant / new standard (compatible with annealed copper pipe 3/4 wall thickness 1.2 mm).
[Applications]
· For 45° flare processing mainly at the time of air conditioning and refrigerant piping using copper, aluminum and brass.