- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Crimping pliers (for faston insulated) FA106
Specifications of FA106
-
- Product Category
- Pliers
-
- Overall Length(mm)
- 240
-
- For Crimped / Bare Wire Terminals(mm2)
- 1.25, 2, 5.5
-
- For Crimped / Joining Terminals(mm2)
- 1.25, 2, 5.5
-
- Nail Width
- 38
-
- Nail Length
- 40
-
- Nail Thickness
- 15
-
- Grip Width
- 58
-
- JAN Code
- 4952520067123
-
- Trusco Code
- 449-9999
-
- Package Size H×W×D(mm)
- 290×85×15mm
-
- Mass(g)
- 300g/w
-
- Number Contained In A Packet
- 6
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number Contained In A Packet |
|
₹ 2,022.89
|
1 Piece(s)
|
|
5 Day(s) or more
|
6 |
Basic Specifications
-
- Product Category
- Pliers
-
- Overall Length(mm)
- 240
-
- For Crimped / Bare Wire Terminals(mm2)
- 1.25, 2, 5.5
-
- For Crimped / Joining Terminals(mm2)
- 1.25, 2, 5.5
-
- Nail Width
- 38
-
- Nail Length
- 40
-
- Nail Thickness
- 15
-
- Grip Width
- 58
-
- JAN Code
- 4952520067123
-
- Trusco Code
- 449-9999
-
- Package Size H×W×D(mm)
- 290×85×15mm
-
- Mass(g)
- 300g/w
-
- Number Contained In A Packet
- 6
Product Description
All-purpose electrician's pliers for both FASTON and bare crimp terminals.
[Features]
· The blade has a polished finish to achieve excellent cutting performance.
· Allows crimping of FASTON and bare terminals. *The crimping feature is easy to use.
· Allow cutting of small screws, bolts, wire, etc. and stripping wires.
[Applications]
· For wiring machinery, automobiles, electrical equipment, etc. and repairing and wiring household sockets and plugs.
Specifications of FA106
-
- Product Category
- Pliers
-
- Overall Length(mm)
- 240
-
- For Crimped / Bare Wire Terminals(mm2)
- 1.25, 2, 5.5
-
- For Crimped / Joining Terminals(mm2)
- 1.25, 2, 5.5
-
- Nail Width
- 38
-
- Nail Length
- 40
-
- Nail Thickness
- 15
-
- Grip Width
- 58
-
- JAN Code
- 4952520067123
-
- Trusco Code
- 449-9999
-
- Package Size H×W×D(mm)
- 290×85×15mm
-
- Mass(g)
- 300g/w
-
- Number Contained In A Packet
- 6
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number Contained In A Packet |
|
₹ 2,022.89
|
1 Piece(s)
|
|
5 Day(s) or more
|
6 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy