- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Crimping pliers (for insulated terminal) FA101
(i)
Caution
- Do not use for cutting sizes larger than its capacity.
- Never use for cutting live wires.
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of FA101
-
- Product Category
- Pliers
-
- Overall Length(mm)
- 225
-
- For Crimped / Insulation Terminals(mm2)
- 1.25, 2, 5.5
-
- Nail Width
- 38
-
- Nail Thickness
- 15
-
- Grip Width
- 55
-
- Blade Length
- 40
-
- JAN Code
- 4952520067079
-
- Trusco Code
- 447-9963
-
- Package Size H×W×D(mm)
- 290×85×15mm
-
- Mass(g)
- 300g/w
-
- Number Contained In A Packet
- 6
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number Contained In A Packet |
|
₹ 1,767.69
|
1 Piece(s)
|
|
5 Day(s) or more
|
6 |
Basic Specifications
-
- Product Category
- Pliers
-
- Overall Length(mm)
- 225
-
- For Crimped / Insulation Terminals(mm2)
- 1.25, 2, 5.5
-
- Nail Width
- 38
-
- Nail Thickness
- 15
-
- Grip Width
- 55
-
- Blade Length
- 40
-
- JAN Code
- 4952520067079
-
- Trusco Code
- 447-9963
-
- Package Size H×W×D(mm)
- 290×85×15mm
-
- Mass(g)
- 300g/w
-
- Number Contained In A Packet
- 6
Product Description
All-purpose electrician's pliers for insulated terminals.
[Features]
· The blade has a polished finish to achieve excellent cutting performance.
· Allows crimping of insulated terminals. *The crimping feature is easy to use.
· Allow cutting of small screws, bolts, wire, etc. and stripping wires.
[Applications]
· For wiring machinery, automobiles, electrical equipment, etc. and repairing and wiring household sockets and plugs.
Specifications of FA101
-
- Product Category
- Pliers
-
- Overall Length(mm)
- 225
-
- For Crimped / Insulation Terminals(mm2)
- 1.25, 2, 5.5
-
- Nail Width
- 38
-
- Nail Thickness
- 15
-
- Grip Width
- 55
-
- Blade Length
- 40
-
- JAN Code
- 4952520067079
-
- Trusco Code
- 447-9963
-
- Package Size H×W×D(mm)
- 290×85×15mm
-
- Mass(g)
- 300g/w
-
- Number Contained In A Packet
- 6
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number Contained In A Packet |
|
₹ 1,767.69
|
1 Piece(s)
|
|
5 Day(s) or more
|
6 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy