(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulated Heavy Duty Nippers

Insulated Heavy Duty Nippers

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • The cutting edge is not insulated.

Specifications of OLCSDP6EA

  • Overall Length(mm)
    165
  • Cutting Capacity (Piano Wire)(mm)
    1.6
  • JAN Code
    4547230034451
  • Trusco Code
    460-3788
  • Mass(g)
    202
Part Number
OLCSDP6EA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,681.31

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Overall Length(mm)
    165
  • Cutting Capacity (Piano Wire)(mm)
    1.6
  • JAN Code
    4547230034451
  • Trusco Code
    460-3788
  • Mass(g)
    202

Product Description

[Features]
· It has 1,000 V insulation specifications.
· IEC 60900 standard product.
· A never before seen coating thinness has been realized using a molded resin insulating coating.
· The upper part of the handle has a stopper to prevent the hand from slipping.
· Ideal for work when space is very limited.
[Applications]
· For electric vehicles and hybrid vehicles. For general low-voltage work

Specifications of OLCSDP6EA

  • Overall Length(mm)
    165
  • Cutting Capacity (Piano Wire)(mm)
    1.6
  • JAN Code
    4547230034451
  • Trusco Code
    460-3788
  • Mass(g)
    202
Part Number
OLCSDP6EA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,681.31

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon