(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation Switchable Screwdriver Set (with Magnet)

Insulation Switchable Screwdriver Set (with Magnet)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • 1000 V insulation function is for handle area and red cover area of shaft section only.

Specifications of TZDS-8S

  • Single Product/Set Classification
    Set Product
  • shank diameter(mm)
    9
  • Magnet
    Available
  • JAN Code
    4989999376333
  • Trusco Code
    762-4727
  • Package numbers(Book)
    8
  • Set Items(Point)
    10
  • Set Content
    TZDS-30、TZDS-35、TZDS-40、TZDS-55、TZDS-65、TZDS-0、TZDS-1、TZDS-2、TZDS-H1、TZDS-H2
  • Mass(g)
    350
  • Note
    Shaft has received hardening surface treatment.
  • Material
    Special Steel (SVCM+)
  • Number Contained In A Packet
    1 S (-3.0, -3.5, -4.0, -5.5, -6.5, + 1, + 2, + 3, Handle Small, Handle Large)
Part Number
TZDS-8S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 5,038.67

1 Piece(s) 6 Day(s) or more 1 S (-3.0, -3.5, -4.0, -5.5, -6.5, + 1, + 2, + 3, Handle Small, Handle Large)

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • shank diameter(mm)
    9
  • Magnet
    Available
  • JAN Code
    4989999376333
  • Trusco Code
    762-4727
  • Package numbers(Book)
    8
  • Set Items(Point)
    10
  • Set Content
    TZDS-30、TZDS-35、TZDS-40、TZDS-55、TZDS-65、TZDS-0、TZDS-1、TZDS-2、TZDS-H1、TZDS-H2
  • Mass(g)
    350
  • Note
    Shaft has received hardening surface treatment.
  • Material
    Special Steel (SVCM+)
  • Number Contained In A Packet
    1 S (-3.0, -3.5, -4.0, -5.5, -6.5, + 1, + 2, + 3, Handle Small, Handle Large)

Product Description

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· The grip has an ergonomic design, providing an easy grip and comfortable fit.
[Applications]
· Suitable for the construction of electric and communication equipment, etc.

Specifications of TZDS-8S

  • Single Product/Set Classification
    Set Product
  • shank diameter(mm)
    9
  • Magnet
    Available
  • JAN Code
    4989999376333
  • Trusco Code
    762-4727
  • Package numbers(Book)
    8
  • Set Items(Point)
    10
  • Set Content
    TZDS-30、TZDS-35、TZDS-40、TZDS-55、TZDS-65、TZDS-0、TZDS-1、TZDS-2、TZDS-H1、TZDS-H2
  • Mass(g)
    350
  • Note
    Shaft has received hardening surface treatment.
  • Material
    Special Steel (SVCM+)
  • Number Contained In A Packet
    1 S (-3.0, -3.5, -4.0, -5.5, -6.5, + 1, + 2, + 3, Handle Small, Handle Large)
Part Number
TZDS-8S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 5,038.67

1 Piece(s) 6 Day(s) or more 1 S (-3.0, -3.5, -4.0, -5.5, -6.5, + 1, + 2, + 3, Handle Small, Handle Large)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification. 
●IEC60900 standard product.
●The grip adopts ergonomic design, ease of grip and fit is achieved.

Usage

●Suitable for work such as electric and communication facility construction.

Specification

●Set Contents:u3.0, u3.5, u4.0, u5.5, u6.5, y1, y2, y3, Small Handle, Large Handle
●Set Contents(piece):10
●SPQ(set):1
●Shaft part is entirely quenched.
●Blade Edge: With magnet

Warning

●1000V insulation function is only for the handle and the red cover of the shaft.
X
whatsapp-qr whatsapp-icon