(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation T Type Hex Wrench

Insulation T Type Hex Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • 1000 V insulation function is for handle area and red cover area of shaft section only.

Specifications of TZTR-100

  • Single Product/Set Classification
    Single Item
  • Width across flat dimension(mm)
    10
  • Overall Length(mm)
    215
  • JAN Code
    4989999375220
  • Trusco Code
    762-3917
  • Mass(g)
    220
  • Number Contained In A Packet
    1 pc.
Part Number
TZTR-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 2,396.40

1 Piece(s) 9 Day(s) or more 1 pc.

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Width across flat dimension(mm)
    10
  • Overall Length(mm)
    215
  • JAN Code
    4989999375220
  • Trusco Code
    762-3917
  • Mass(g)
    220
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· Withstand voltage tested.
· Convenient for attachment/removal of hex socket bolts mounted in deep places.
· T-shaped handle is easy to grasp.

Specifications of TZTR-100

  • Single Product/Set Classification
    Single Item
  • Width across flat dimension(mm)
    10
  • Overall Length(mm)
    215
  • JAN Code
    4989999375220
  • Trusco Code
    762-3917
  • Mass(g)
    220
  • Number Contained In A Packet
    1 pc.
Part Number
TZTR-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 2,396.40

1 Piece(s) 9 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification.
●IEC60900 standard product.

Specification

●SPQ(piece):5

Warning

●1000V insulation function is only for the handle and the red cover of the shaft.
X
whatsapp-qr whatsapp-icon