Loading...

Insulation T Type Hex Wrench Set

Brand :
TRUSCO NAKAYAMA

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • 1000 V insulation function is for handle area and red cover area of shaft section only.

Product Description

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· Withstand voltage tested.
· Convenient for attachment/removal of hex socket bolts mounted in deep places.
· T-shaped handle is easy to grasp.

Features

●1000V insulation specification.
●IEC60900 standard product.

Specification

●Set Contents(mm):2.5, 3, 4, 5, 6, 8, 10
●Set Contents(piece):7
●SPQ(set):1

Warning

●1000V insulation function is only for the handle and the red cover of the shaft.
Insulation T Type Hex Wrench Set | TRUSCO NAKAYAMA | MISUMI India