(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
9.5‑sq. Insulated Extension Bar

9.5‑sq. Insulated Extension Bar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,310.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ZBE3-125
ZBE3-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Order quantity

₹ 5,310.16

1 Piece(s) 5 Day(s) or more 144 4989433611068 754-3000 1 pc

₹ 6,137.91

1 Piece(s) 5 Day(s) or more 268 4989433611075 754-3018 1 pc

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Applicable Standards
    IEC60900
  • Specifications
    Uses highly safe double layer insulation coating.
  • Order quantity
    1 pc

Product Description

[Features]
· This product conforms to IEC 60900:2004, which is the only international standard for insulated tools.
· Supports voltages up to 1,000 V AC and 1,500 V DC.
· Features an "anti-drop screw" to prevent the socket from falling.
[Applications]
· Maintenance of hybrid cars

Part Number
ZBE3-125
ZBE3-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Order quantity

₹ 5,310.16

1 Piece(s) 5 Day(s) or more 144 4989433611068 754-3000 1 pc

₹ 6,137.91

1 Piece(s) 5 Day(s) or more 268 4989433611075 754-3018 1 pc

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon