(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Easy Shockless Hammer

Easy Shockless Hammer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 3,220.31 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EZ-02
EZ-05
EZ-10
EZ-15
EZ-20
EZ-30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal JAN Code Trusco Code Mass
(g)
Product Name

₹ 3,220.31

1 Piece(s) 5 Day(s) or more 26 98 300 1/4 lbs. 4963360123009 490-5644 270 OH Easy Shockless Hammer #1/4

₹ 3,586.31

1 Piece(s) 5 Day(s) or more 31 105 300 1/2 lb. 4963360123016 490-5679 370 OH Easy Shockless Hammer #1/2

₹ 4,521.91

1 Piece(s) 5 Day(s) or more 37 115 330 1 lb. 4963360123023 490-5709 570 OH Easy Shockless Hammer #1

₹ 5,307.78

1 Piece(s) 5 Day(s) or more 42 122 370 1 1/2 lbs. 4963360123030 490-5733 700 OH Easy Shockless Hammer #1-1/2

₹ 7,304.51

1 Piece(s) 5 Day(s) or more 47 138 370 2 lb. 4963360123047 490-5768 1000 OH Easy Shockless Hammer #2

₹ 9,519.20

1 Piece(s) 5 Day(s) or more 52 165 430 3 lb. 4963360123054 490-5792 1400 OH Easy Shockless Hammer #3

Basic Specifications

Product Description

[Features]
·Equipped with a shockless mechanism, it has no recoil.
·It has top-class striking power among resin hammers.
·The head is replaceable and economical. (It comes with a signal that lets you know when to replace it.)
·Comes with a screw wrench for easy head replacement.

Part Number
EZ-02
EZ-05
EZ-10
EZ-15
EZ-20
EZ-30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal JAN Code Trusco Code Mass
(g)
Product Name

₹ 3,220.31

1 Piece(s) 5 Day(s) or more 26 98 300 1/4 lbs. 4963360123009 490-5644 270 OH Easy Shockless Hammer #1/4

₹ 3,586.31

1 Piece(s) 5 Day(s) or more 31 105 300 1/2 lb. 4963360123016 490-5679 370 OH Easy Shockless Hammer #1/2

₹ 4,521.91

1 Piece(s) 5 Day(s) or more 37 115 330 1 lb. 4963360123023 490-5709 570 OH Easy Shockless Hammer #1

₹ 5,307.78

1 Piece(s) 5 Day(s) or more 42 122 370 1 1/2 lbs. 4963360123030 490-5733 700 OH Easy Shockless Hammer #1-1/2

₹ 7,304.51

1 Piece(s) 5 Day(s) or more 47 138 370 2 lb. 4963360123047 490-5768 1000 OH Easy Shockless Hammer #2

₹ 9,519.20

1 Piece(s) 5 Day(s) or more 52 165 430 3 lb. 4963360123054 490-5792 1400 OH Easy Shockless Hammer #3

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Recoil with shockless mechanism installed.
●Top strike force with resin hammer.
●Head can be replaced and it is economical.(equipped with signal to know the replacement time.)
●Easy to replace the head with a screw wrench.

Specification

●SPQ(piece):6

Materials

●Head: Nylon(white), High Density Polyethylene(PE)(yellow)
●Handle: Oak
X
whatsapp-qr whatsapp-icon