(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Simplex sledge hammer rubber (black)/polyethylene (white)

Simplex sledge hammer rubber (black)/polyethylene (white)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3027.081

  • Product Type
    Rubber Hammer
  • Head (diameter)(mm)
    80
  • Head (length)(mm)
    175
  • Overall Length(mm)
    800
  • Trusco Code
    481-7761
  • Mass(g)
    3170
  • Specifications
    Malleable Cast Iron Housing, Wooden Handle
  • Product Name
    Halder simplex sledge hammer, rubber (black) and polyethylene (white), head diameter 8
Part Number
3027.081
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 25,578.20

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Rubber Hammer
  • Head (diameter)(mm)
    80
  • Head (length)(mm)
    175
  • Overall Length(mm)
    800
  • Trusco Code
    481-7761
  • Mass(g)
    3170
  • Specifications
    Malleable Cast Iron Housing, Wooden Handle
  • Product Name
    Halder simplex sledge hammer, rubber (black) and polyethylene (white), head diameter 8

Product Description

[Features]
· A hammer combining medium-hard polyethylene and medium-hard rubber.
· It is ideal for housing construction, exterior construction, pile driving, and railroad construction.
· When tightening the bolt, ensure that torque is kept at the default value.
· Since everything is secured with one bolt, inserts or handles can be easily replaced.
· Choose the suitable insert for the application from 8 different kinds of inserts, and replace.
· Uniquely structured hammer for which a patent was acquired in Germany in 1938.
[Material]
· Head: Rubber (Black), Polyethylene (White)
· Handle: Hickory

Specifications of 3027.081

  • Product Type
    Rubber Hammer
  • Head (diameter)(mm)
    80
  • Head (length)(mm)
    175
  • Overall Length(mm)
    800
  • Trusco Code
    481-7761
  • Mass(g)
    3170
  • Specifications
    Malleable Cast Iron Housing, Wooden Handle
  • Product Name
    Halder simplex sledge hammer, rubber (black) and polyethylene (white), head diameter 8
Part Number
3027.081
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 25,578.20

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon