(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

C Vise Pliers (for Sheet Metal)

C Vise Pliers (for Sheet Metal)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,546₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The wide mouth ring area provides high clamping force.
· Optimal for molding work such as bending sheet metal.

 
Part Number
VB200N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,546.25

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Maximum Opening(mm) Squared timber: 30/Pipe: φ30 Jaw Depth(mm) 40 Opening(mm) Squared timber minimum: 0/Pipe Minimum: -
Overall Length(mm) 205 JAN Code 4963202042772 Trusco Code 372-6576
Parallel Opening(mm) 17 Jaw Plate Width(mm) 79 Mass(g) 480

Please check the type/dimensions/specifications of the part VB200N in the C Vise Pliers (for Sheet Metal) series.

X
whatsapp-qr whatsapp-icon