(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal-Bending Tool (Pocket Bender)

Metal-Bending Tool (Pocket Bender)

You can add up to 6 items to the comparison list.

Loading...

Specifications of TV-40

  • Product Type
    Other
  • Overall Length(mm)
    117
  • Mouth Width(mm)
    72(52)
  • Bending ability (thickness)(mm)
    Steel Sheet: Brass Panel 1 or Less, Aluminum Panel A5052: 1.5 or Less
  • JAN Code
    4989833066406
  • Trusco Code
    327-4624
  • Mass(g)
    256
Part Number
TV-40
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,966.40

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    117
  • Mouth Width(mm)
    72(52)
  • Bending ability (thickness)(mm)
    Steel Sheet: Brass Panel 1 or Less, Aluminum Panel A5052: 1.5 or Less
  • JAN Code
    4989833066406
  • Trusco Code
    327-4624
  • Mass(g)
    256

Product Description

[Features]
· In this simple bending tool, metal is inserted between the 2 handy vises and bent manually.
· Depending on the technique, metal can be bent in various ways such as U shape or stepped shape.
· Ideal for bending aluminum sheets, copper sheets, etc.
· Has a 5‑mm grid line that makes horizontal bending convenient.
· You can easily work wherever you like without needing a place to set up.

Specifications of TV-40

  • Product Type
    Other
  • Overall Length(mm)
    117
  • Mouth Width(mm)
    72(52)
  • Bending ability (thickness)(mm)
    Steel Sheet: Brass Panel 1 or Less, Aluminum Panel A5052: 1.5 or Less
  • JAN Code
    4989833066406
  • Trusco Code
    327-4624
  • Mass(g)
    256
Part Number
TV-40
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,966.40

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon