(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Paper Pack Scissor

Paper Pack Scissor

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of PS-40H

  • Overall Length(mm)
    170
  • Blade Length(mm)
    43
  • Blade thickness(mm)
    2
  • JAN Code
    4962069980623
  • Trusco Code
    474-2613
  • Specifications
    Scissors (for hard materials)
  • Material
    Blade: Stainless steel (SUS420 J2), Handle: ABS resin
  • Mass(g)
    60
  • Number Contained In A Packet
    1 pc.

Loading...

Part Number
PS-40H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 1,216.11

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

Product Description

[Features]
· The blade is a special shape with angle.
· The stepped blade allows the cut item to smoothly pass through the scissors.
· Serrated-blade machining that prevents cut objects from slipping.
[Applications]
· For disassembling milk cartons, etc.

Specifications of PS-40H

  • Overall Length(mm)
    170
  • Blade Length(mm)
    43
  • Blade thickness(mm)
    2
  • JAN Code
    4962069980623
  • Trusco Code
    474-2613
  • Specifications
    Scissors (for hard materials)
  • Material
    Blade: Stainless steel (SUS420 J2), Handle: ABS resin
  • Mass(g)
    60
  • Number Contained In A Packet
    1 pc.

Loading...

Part Number
PS-40H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 1,216.11

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list