- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN Code |
Trusco Code |
Number Contained In A Packet |
|
₹ 2,224.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
Black |
4989833001209 |
430-9952 |
1 pc. |
|
₹ 2,224.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
Red |
4989833001223 |
430-9961 |
1 pc. |
|
₹ 2,224.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
White |
4989833001216 |
430-9979 |
1 pc. |
Basic Specifications
-
- Overall Length(mm)
- 160
-
- Blade thickness(mm)
- 3
-
- Wire Cutter Cutting Capacity: Copper Wire(mm)
- φ1.6 mm, (wire): φ1.2 mm
-
- Serrated Blade Cutting Capability: Safety Rope(mm)
- φ10 mm, (Cabtyre): φ9 mm, (cotton-wrapped cord): φ8 mm, (leather belt): thickness 4 mm
-
- Set Content
- Cap
-
- Mass(g)
- 120
-
- Specifications
- Blade Length: 56±3 mm
-
- Supplement
- Scissors (for hard materials)
-
- Number Contained In A Packet
- 1 pc.
Product Description
[Features]
· Its 4 blades (straight blade, serrated blade, wire cutter and cardboard cutter) can cut any special material flawlessly.
· A guard is attached to prevent the fingers from getting caught when the grip is closed.
· The serrated blade that can cut a variety of materials sharply can even be used to cut super-hard special ultrafine fibers.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN Code |
Trusco Code |
Number Contained In A Packet |
|
₹ 2,224.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
Black |
4989833001209 |
430-9952 |
1 pc. |
|
₹ 2,224.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
Red |
4989833001223 |
430-9961 |
1 pc. |
|
₹ 2,224.62
|
1 Piece(s)
|
|
5 Day(s) or more
|
White |
4989833001216 |
430-9979 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy