- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of DK210
-
- Overall Length(mm)
- 250
-
- Blade Length(mm)
- 95
-
- Blade thickness(mm)
- 5
-
- JAN Code
- 4953981302020
-
- Trusco Code
- 770-0032
-
- Mass(g)
- 300
-
- Material
- Blade: Special stainless steel for blades, Handle: PVC coated
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 4,777.31
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Overall Length(mm)
- 250
-
- Blade Length(mm)
- 95
-
- Blade thickness(mm)
- 5
-
- JAN Code
- 4953981302020
-
- Trusco Code
- 770-0032
-
- Mass(g)
- 300
-
- Material
- Blade: Special stainless steel for blades, Handle: PVC coated
Product Description
[Features]
· Forged pieces make for excellent durability.
· Cuts up to 0.5 mm thick mild iron plate.
· It has a large grip that's easy to hold even with gloves on and mitigates fatigue.
Specifications of DK210
-
- Overall Length(mm)
- 250
-
- Blade Length(mm)
- 95
-
- Blade thickness(mm)
- 5
-
- JAN Code
- 4953981302020
-
- Trusco Code
- 770-0032
-
- Mass(g)
- 300
-
- Material
- Blade: Special stainless steel for blades, Handle: PVC coated
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 4,777.31
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy