(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slim plastic nippers

Slim plastic nippers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 3,172.49 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SPN-145S
SPN-165S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Plastic Cutting Performance
(φ/mm)
JAN Code Trusco Code Mass
(g)
Product Name

₹ 3,172.49

1 Piece(s) 5 Day(s) or more 147 3 4960225270335 494-2779 80 Three Peaks Slim Plastic Nippers 145 mm

₹ 3,499.18

1 Piece(s) 8 Day(s) or more 167 5 4960225270342 494-2787 115 Three Peaks Slim Plastic Nippers 165 mm
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Plastic Cutting Performance
(φ/mm)
JAN Code Trusco Code Mass
(g)
Product Name

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • With or without Spring
    Available
  • Specification 1
    With Plastic Springs
  • Specification 2
    Flat Blade
  • Material
    Vanadium Steel

Product Description

[Features]
· The blade angle of 7°, close to a straight line, improves the work efficiency.
· The long blade and slim design make it ideal for work in a narrow area.
· Elastomer resin grip that comfortably fits the hand.

Part Number
SPN-145S
SPN-165S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Plastic Cutting Performance
(φ/mm)
JAN Code Trusco Code Mass
(g)
Product Name

₹ 3,172.49

1 Piece(s) 5 Day(s) or more 147 3 4960225270335 494-2779 80 Three Peaks Slim Plastic Nippers 145 mm

₹ 3,499.18

1 Piece(s) 8 Day(s) or more 167 5 4960225270342 494-2787 115 Three Peaks Slim Plastic Nippers 165 mm
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Plastic Cutting Performance
(φ/mm)
JAN Code Trusco Code Mass
(g)
Product Name

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list