(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
RX8149 |
RX8248 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Copper Wire Cutting Performance (φ/mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 15,947.89 |
1 Piece(s) | 5 Day(s) or more | 139 | 0.10~0.60 | 7314150103126 | 498-1812 | 70 | ||
₹ 15,896.38 |
1 Piece(s) | 8 Day(s) or more | 143 | 0.20~0.80 | 7314150103171 | 498-1936 | 72 |
[Features]
· Ergonomic and comfortable Ergo handle.
· Equipped with RX special spring function, it features three-level adjustment (patented) to fit different hand sizes.
[Applications]
· Mainly used for cutting the copper wiring of precision devices, electronic devices in clean rooms, etc.
Part Number |
---|
RX8149 |
RX8248 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Copper Wire Cutting Performance (φ/mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 15,947.89 |
1 Piece(s) | 5 Day(s) or more | 139 | 0.10~0.60 | 7314150103126 | 498-1812 | 70 | ||
₹ 15,896.38 |
1 Piece(s) | 8 Day(s) or more | 143 | 0.20~0.80 | 7314150103171 | 498-1936 | 72 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy