(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Wire Cutters, SN-130

Precision Wire Cutters, SN-130

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of SN-130

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    133
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3.2
  • Piano Wire Cutting Performance(φ/mm)
    0.5
  • JAN Code
    4960225230018
  • Trusco Code
    475-4158
  • Mass(g)
    90
  • Specification 1
    Semi Flat Blade
  • Product Name
    Three Peaks Precision Nippers (with Spring) 130 mm

Loading...

Part Number
SN-130
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,813.56

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Specifications of SN-130

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    133
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3.2
  • Piano Wire Cutting Performance(φ/mm)
    0.5
  • JAN Code
    4960225230018
  • Trusco Code
    475-4158
  • Mass(g)
    90
  • Specification 1
    Semi Flat Blade
  • Product Name
    Three Peaks Precision Nippers (with Spring) 130 mm

Loading...

Part Number
SN-130
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,813.56

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

Features

●Has the strongest cutting performance among the small class.
●High precision and beautiful cut section.

Specification

●Cutting Performance(mm) Iron Wire:Φ2.0
●Cutting Performance(mm) Copper Wire:Φ3.2
●Cutting Performance(mm) Piano Wire:Φ0.5
●SPQ(piece):6
●Semi-flat Blade
●With mechanical spring

Precision Wire Cutters, SN-130

Precision Wire Cutters, SN-130

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language