(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

KEIBA Smooth Rotation Nippers

KEIBA Smooth Rotation Nippers

You can add up to 6 items to the comparison list.

Loading...

Specifications of SR-206

  • Product Category
    Nippers
  • Overall Length(mm)
    166
  • Hard Wire Cutting Capacity(mm φ)
    1.8
  • Soft Wire Cutting Capacity(mm φ)
    2.3
  • Trusco Code
    760-8799
  • JAN Code
    4962537207009
  • Product Name
    KEIBA Smooth Rotation Nipper 150
Part Number
SR-206
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,711.78

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Overall Length(mm)
    166
  • Hard Wire Cutting Capacity(mm φ)
    1.8
  • Soft Wire Cutting Capacity(mm φ)
    2.3
  • Trusco Code
    760-8799
  • JAN Code
    4962537207009
  • Product Name
    KEIBA Smooth Rotation Nipper 150

Product Description

[Features]
·By incorporating gunmetal in a part of the movable part, smoothness and durability has been achieved
·The high-grade steel material "Martroi II" manufactured originally by Kobe Steel is used
·Anti-slip elastomer grip
[Applications]
·For cutting wire rods, etc.

Specifications of SR-206

  • Product Category
    Nippers
  • Overall Length(mm)
    166
  • Hard Wire Cutting Capacity(mm φ)
    1.8
  • Soft Wire Cutting Capacity(mm φ)
    2.3
  • Trusco Code
    760-8799
  • JAN Code
    4962537207009
  • Product Name
    KEIBA Smooth Rotation Nipper 150
Part Number
SR-206
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,711.78

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1