(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Miniature Long Nose Pliers PS-03

Miniature Long Nose Pliers PS-03

You can add up to 6 items to the comparison list.

Loading...

Specifications of PS-03

  • Product Category
    Pliers
  • Total Length(mm)
    141
  • Tip Shape
    Not Serrated
  • Blade Hardness
    HRC46±4
  • JAN Code
    4989833032036
  • Trusco Code
    341-9185
  • Weight(g)
    66
  • Supplement
    With Spring
  • Product Name
    Engineer, ESD Miniature Long Nose Pliers
Part Number
PS-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,813.07

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Total Length(mm)
    141
  • Tip Shape
    Not Serrated
  • Blade Hardness
    HRC46±4
  • JAN Code
    4989833032036
  • Trusco Code
    341-9185
  • Weight(g)
    66
  • Supplement
    With Spring
  • Product Name
    Engineer, ESD Miniature Long Nose Pliers

Product Description

Miniature long-nosed plier ideal for working in narrow and deep spaces.
[Features]
· Does not damage the held object as there are no serrations on the inner side of the tip.
· Spring allows continuous work without causing fatigue.
· Anti-static grip makes it safe to work on circuit boards.
[Applications]
· Ideal for lead forming and lead correction, as well as for working in narrow and deep spaces.

Specifications of PS-03

  • Product Category
    Pliers
  • Total Length(mm)
    141
  • Tip Shape
    Not Serrated
  • Blade Hardness
    HRC46±4
  • JAN Code
    4989833032036
  • Trusco Code
    341-9185
  • Weight(g)
    66
  • Supplement
    With Spring
  • Product Name
    Engineer, ESD Miniature Long Nose Pliers
Part Number
PS-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,813.07

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1