(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrician's F-Pliers DF-195/DF-220

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of DF-220

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    223.5
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3.2
  • VA (VVF) Wire Cutting Capacity(φ/mm)
    2.0 x 4 Core
  • Main body: option
    Body
  • JAN Code
    4960225470032
  • Trusco Code
    436-1059
  • Mass(g)
    310
  • Features 1
    It is a definitive edition for cutting VVF wire which can easily cut 4-core wire (φ2.0 mm). Function to cut iron wire is added to part of the blade. Has an elastomer grip.
  • Fall-prevention strap attachment hole
    Included
Part Number
DF-220
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,862.27

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    223.5
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3.2
  • VA (VVF) Wire Cutting Capacity(φ/mm)
    2.0 x 4 Core
  • Main body: option
    Body
  • JAN Code
    4960225470032
  • Trusco Code
    436-1059
  • Mass(g)
    310
  • Features 1
    It is a definitive edition for cutting VVF wire which can easily cut 4-core wire (φ2.0 mm). Function to cut iron wire is added to part of the blade. Has an elastomer grip.
  • Fall-prevention strap attachment hole
    Included

Product Description

Pliers capable of making clean cuts in VVF wire.
[Features]
· With their long, sharp blades, they can completely enclose VVF wire to make an easy cut with a clean-cut edge.
· A part at the back of the blades can cut up to 2 mm iron wire (indicated in the product).
· The gap at the tip of the jaws has been kept to as small as possible, so they can reliably grab thin objects.
· The handles have an elastomer resin grip that fits the hand comfortably.
· They will not harm the environment even if they are burned.
· Hole included in the grip for attaching a fall-prevention strap.
[Applications]
· Perfect for electrical-related work (air-conditioning wiring, etc.).

Specifications of DF-220

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    223.5
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3.2
  • VA (VVF) Wire Cutting Capacity(φ/mm)
    2.0 x 4 Core
  • Main body: option
    Body
  • JAN Code
    4960225470032
  • Trusco Code
    436-1059
  • Mass(g)
    310
  • Features 1
    It is a definitive edition for cutting VVF wire which can easily cut 4-core wire (φ2.0 mm). Function to cut iron wire is added to part of the blade. Has an elastomer grip.
  • Fall-prevention strap attachment hole
    Included
Part Number
DF-220
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,862.27

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon