(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NEJIANGUIRUS Tri-Grip Pliers Type

NEJIANGUIRUS Tri-Grip Pliers Type

You can add up to 6 items to the comparison list.

Loading...

Specifications of TG200NA

  • Product Category
    Pliers
  • Overall Length(mm)
    203
  • Thickness(mm)
    11
  • Trusco Code
    396-5562
  • JAN Code
    4963202087858
  • Weight(g)
    250
  • Product Name
    Lobster Screw Anguillas Tri-Grip Plier Type 200 mm
Part Number
TG200NA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,019.35

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Overall Length(mm)
    203
  • Thickness(mm)
    11
  • Trusco Code
    396-5562
  • JAN Code
    4963202087858
  • Weight(g)
    250
  • Product Name
    Lobster Screw Anguillas Tri-Grip Plier Type 200 mm

Product Description

[Features]
· Includes a handy function for removing small screws.
· The gripping jaws are designed with a special asymmetric shape which securely grips target objects at 3-points.
· The pivot shaft is completely flat on both sides, allowing for unobstructed work, even in tight places.
[Applications]
· Various types of on-site work

Specifications of TG200NA

  • Product Category
    Pliers
  • Overall Length(mm)
    203
  • Thickness(mm)
    11
  • Trusco Code
    396-5562
  • JAN Code
    4963202087858
  • Weight(g)
    250
  • Product Name
    Lobster Screw Anguillas Tri-Grip Plier Type 200 mm
Part Number
TG200NA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,019.35

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon