- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Precision ERGO Plier (Anti-static Type)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of RX7890
-
- Product Category
- Pliers
-
- Overall Length(mm)
- 158.5
-
- With or without Spring
- Available
-
- A(mm)
- 32
-
- JAN Code
- 7314150103218
-
- Trusco Code
- 498-1651
-
- Mass(g)
- 72
-
- Product Name
- Lindstrom Precision Pliers
-
- Material
- Blade tip hardness HRC63-65 High frequency quenching
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 7,657.76
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Product Category
- Pliers
-
- Overall Length(mm)
- 158.5
-
- With or without Spring
- Available
-
- A(mm)
- 32
-
- JAN Code
- 7314150103218
-
- Trusco Code
- 498-1651
-
- Mass(g)
- 72
-
- Product Name
- Lindstrom Precision Pliers
-
- Material
- Blade tip hardness HRC63-65 High frequency quenching
Product Description
[Features]
·The ergo grip makes it less prone to tendonitis and helps prevent injuries.
·You can adjust the width according to your hand size.
[Applications]
·Electronic precision work.
[Materials]
·Cutting Edge Hardness HRC42-46 Induction Quenching
·Grip: plastic, rubber
Specifications of RX7890
-
- Product Category
- Pliers
-
- Overall Length(mm)
- 158.5
-
- With or without Spring
- Available
-
- A(mm)
- 32
-
- JAN Code
- 7314150103218
-
- Trusco Code
- 498-1651
-
- Mass(g)
- 72
-
- Product Name
- Lindstrom Precision Pliers
-
- Material
- Blade tip hardness HRC63-65 High frequency quenching
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 7,657.76
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●By adopting ergo grip, it prevents injuries such as tendonitis.Specification
●SPQ(piece):1
●With mechanical springMaterials
●Hardness of Cutting Edge HRC42-46 with High Frequency Quenching
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy