(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nose Ergo Pliers (Electrostatic Discharge Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 7490

  • Product Category
    Pliers
  • Overall Length(mm)
    120
  • With or without Spring
    Available
  • Tip hardness
    58~60HRC
  • Tip
    Not Serrated
  • A(mm)
    20
  • JAN Code
    7314150052646
  • Trusco Code
    498-0166
  • Mass(g)
    53
  • Product Name
    Lindstrom Flat Nose Pliers
  • Material
    Special tool steel
Part Number
7490
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,144.60

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Overall Length(mm)
    120
  • With or without Spring
    Available
  • Tip hardness
    58~60HRC
  • Tip
    Not Serrated
  • A(mm)
    20
  • JAN Code
    7314150052646
  • Trusco Code
    498-0166
  • Mass(g)
    53
  • Product Name
    Lindstrom Flat Nose Pliers
  • Material
    Special tool steel

Product Description

[Specifications]
·It is suitable for detailed work using accessories, etc.
·Main body material: special tool steel
·Grip materials: Resin

Specifications of 7490

  • Product Category
    Pliers
  • Overall Length(mm)
    120
  • With or without Spring
    Available
  • Tip hardness
    58~60HRC
  • Tip
    Not Serrated
  • A(mm)
    20
  • JAN Code
    7314150052646
  • Trusco Code
    498-0166
  • Mass(g)
    53
  • Product Name
    Lindstrom Flat Nose Pliers
  • Material
    Special tool steel
Part Number
7490
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,144.60

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon