(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Combination Pliers PC-06/PC-08

Combination Pliers PC-06/PC-08

A combination plier that can increase the opening with a slide type joint.
[Features]
· Serrated tip does not allow the object to slip off.
· Soft grip which gives a perfect hold.
[Applications]
· Ideal for work such as holding and pulling pipes and metal plates, and temporary tightening of nuts and bolts.

Part Number

Configured Part Number is shown.

Part Number
PC-06
PC-08
Part NumberVolume DiscountDays to ShipTotal Length
(mm)
JAN Code Trusco Code Thickness
(mm)
Weight
(g)
Product Name
11 Day(s) or more 1654989833033866368-81359175Engineer combination pliers 150 mm
11 Day(s) or more 2004989833033880368-814311260Engineer combination pliers 200 mm

Loading...

  1. 1

Basic Information

Product Category Pliers

Additional Products in this Category

Tech Support