(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pliers, Skeleton Grip

Pliers, Skeleton Grip

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of SP200V

  • Product Category
    Pliers
  • Overall Length(mm)
    202
  • Thickness(mm)
    11
  • Trusco Code
    342-6262
  • JAN Code
    4963202071949
  • Weight(g)
    260
  • Notes
    · Do not strap in an unstable manner. · Do not use anything that has an electric current flowing through it. · Do not cut wiring that is pointing in your own direction.
  • Product Name
    Lobtex, Pliers See-Through, Violet
Part Number
SP200V
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,703.00

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Overall Length(mm)
    202
  • Thickness(mm)
    11
  • Trusco Code
    342-6262
  • JAN Code
    4963202071949
  • Weight(g)
    260
  • Notes
    · Do not strap in an unstable manner. · Do not use anything that has an electric current flowing through it. · Do not cut wiring that is pointing in your own direction.
  • Product Name
    Lobtex, Pliers See-Through, Violet

Product Description

[Features]
· Standard combination pliers with a transparent skeleton grip.
· The grips come in 6 different colors for convenient workplace tool management. (Green, red, blue, yellow, violet, smoke)
[Applications]
· Tightening and removing nuts and bolts.
· Cutting, twisting, bending and pulling wire.
· Bending thin sheet iron, etc.
· Opening and closing bottle caps, plugs, etc.
· Gripping items than cannot be gripped with hands.

Specifications of SP200V

  • Product Category
    Pliers
  • Overall Length(mm)
    202
  • Thickness(mm)
    11
  • Trusco Code
    342-6262
  • JAN Code
    4963202071949
  • Weight(g)
    260
  • Notes
    · Do not strap in an unstable manner. · Do not use anything that has an electric current flowing through it. · Do not cut wiring that is pointing in your own direction.
  • Product Name
    Lobtex, Pliers See-Through, Violet
Part Number
SP200V
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,703.00

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon