(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Holder

Magnetic Holder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of AH1200

  • Type
    Related Item
  • Single Product/Set Classification
    Single Item
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6、8、10、12
  • JAN Code
    4992676038127
  • Trusco Code
    497-4891
  • Mass
    160
  • Material
    Plastic
  • Order unit
    1 pc.
Part Number
AH1200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Order unit

₹ 2,348.25

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Type
    Related Item
  • Single Product/Set Classification
    Single Item
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6、8、10、12
  • JAN Code
    4992676038127
  • Trusco Code
    497-4891
  • Mass
    160
  • Material
    Plastic
  • Order unit
    1 pc.

Product Description

[Features]
· The product is magnetic, which allows it to be attached to a machine, tool box or the like to prevent the loss of hex wrenches, screws, etc.
[Applications]
· For management of hex wrench and screws.

Specifications of AH1200

  • Type
    Related Item
  • Single Product/Set Classification
    Single Item
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6、8、10、12
  • JAN Code
    4992676038127
  • Trusco Code
    497-4891
  • Mass
    160
  • Material
    Plastic
  • Order unit
    1 pc.
Part Number
AH1200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Order unit

₹ 2,348.25

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon