(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
Wise super ball wrench set handle only

Wise super ball wrench set handle only

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Basic Specifications

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    240
  • Detailed Type
    Wise Return Handle
  • JAN Code
    4951908006365
  • Trusco Code
    494-3554
  • Ordering Unit
    1 pc.

Details

Part Number
Ordering Unit

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : NO2060
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    240
  • Detailed Type
    Wise Return Handle
  • JAN Code
    4951908006365
  • Trusco Code
    494-3554
  • Mass(g)
    260
  • Hardness
    HRC60±1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The tip is machined into a ball shape that fits quickly to the screw hole.
●Final tightening can be done using the return handle.
●Hardness is at HRC60°±1°.
●By using the return handle, it is possible to continuously do from quick turn to the final tighte

Specification

●Total Length(mm):240
●SPQ(piece):10

Accessories

●Return Handle SP(NO2060)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)