(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Bit Set

Hex Bit Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BTH10S

  • Tip Type
    Hex Type
  • Overall Length(mm)
    25
  • Single Product Set Product
    Set Product
  • JAN Code
    4953488293531
  • Trusco Code
    405-7449
  • Mass(g)
    60
  • Set Content
    Bit holder, BT-H2, BT-H2.5, BT-H3, BT-H4, BT-H5, BT-H6, BT-H7, BT-H8 (2 pcs. each of H2 and H2.5)
  • Ordering Unit
    1 S / 1 pc.
Part Number
BTH10S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

₹ 2,015.73

1 Piece(s) 9 Day(s) or more 1 S / 1 pc.

Basic Specifications

  • Tip Type
    Hex Type
  • Overall Length(mm)
    25
  • Single Product Set Product
    Set Product
  • JAN Code
    4953488293531
  • Trusco Code
    405-7449
  • Mass(g)
    60
  • Set Content
    Bit holder, BT-H2, BT-H2.5, BT-H3, BT-H4, BT-H5, BT-H6, BT-H7, BT-H8 (2 pcs. each of H2 and H2.5)
  • Ordering Unit
    1 pc. / 1 S

Product Description

[Features]
· A set of hexagon bits with an insertion angle of 6.35 mm.

Specifications of BTH10S

  • Tip Type
    Hex Type
  • Overall Length(mm)
    25
  • Single Product Set Product
    Set Product
  • JAN Code
    4953488293531
  • Trusco Code
    405-7449
  • Mass(g)
    60
  • Set Content
    Bit holder, BT-H2, BT-H2.5, BT-H3, BT-H4, BT-H5, BT-H6, BT-H7, BT-H8 (2 pcs. each of H2 and H2.5)
  • Ordering Unit
    1 S / 1 pc.
Part Number
BTH10S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

₹ 2,015.73

1 Piece(s) 9 Day(s) or more 1 S / 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon