(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bit holder Bit slot width across flats 6.35 mm

Bit holder Bit slot width across flats 6.35 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 834.80 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RDBH-060
RDBH-065
RDBH-140
RDBH-210
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

₹ 834.80

1 Piece(s) 9 Day(s) or more 60 4953488293296 405-7783 21

₹ 1,173.65

1 Piece(s) 9 Day(s) or more 65 4953488294101 405-7791 23

₹ 1,318.31

1 Piece(s) 5 Day(s) or more 140 4953488293302 405-7805 55

₹ 1,635.75

1 Piece(s) 6 Day(s) or more 210 4953488293319 405-7813 85

Basic Specifications

  • Tip Type
    Adapter
  • Single Product Set Product
    Single Item
  • Bit Socket Width Across Flats(mm)
    6.35

Product Description

[Features]
· Changeable depending on the work condition, such as work in tight spaces or recessed areas.
· Even the tips of the bits are magnetized so that screws can be held easily.

Part Number
RDBH-060
RDBH-065
RDBH-140
RDBH-210
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

₹ 834.80

1 Piece(s) 9 Day(s) or more 60 4953488293296 405-7783 21

₹ 1,173.65

1 Piece(s) 9 Day(s) or more 65 4953488294101 405-7791 23

₹ 1,318.31

1 Piece(s) 5 Day(s) or more 140 4953488293302 405-7805 55

₹ 1,635.75

1 Piece(s) 6 Day(s) or more 210 4953488293319 405-7813 85

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon