(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Torx® Micro Screwdriver

Torx® Micro Screwdriver

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 118036

  • Length (mm)
    137
  • Blade Tip
    T2
  • Shaft length(mm)
    40
  • JAN Code
    4013288108609
  • Trusco Code
    471-3371
  • Mass(g)
    10.8
  • Specifications
    Blade tip: Black point
Part Number
118036
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,658.31

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Length (mm)
    137
  • Blade Tip
    T2
  • Shaft length(mm)
    40
  • JAN Code
    4013288108609
  • Trusco Code
    471-3371
  • Mass(g)
    10.8
  • Specifications
    Blade tip: Black point

Product Description

[Features]
· Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably.

Specifications of 118036

  • Length (mm)
    137
  • Blade Tip
    T2
  • Shaft length(mm)
    40
  • JAN Code
    4013288108609
  • Trusco Code
    471-3371
  • Mass(g)
    10.8
  • Specifications
    Blade tip: Black point
Part Number
118036
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,658.31

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon