(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blind Bearing Puller

Blind Bearing Puller

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2010000000021

  • Product Type
    Bearing Puller
  • Main Body, Related Products
    Main Body
  • Accessory Attachment Size
    φ8、10、12、15、17、20、25、30mm
  • Mass(g)
    4200
  • Draw applicable bearing outer diameter(mm)
    8~30
  • Material
    Carbon Steel, Chrome Molybdenum Steel
  • Screw Size
    1/2-12 Bush Removal: φ21 X φ30 mm, Tool Size: φ30 X φ35 mm
  • Overall Length
    395
  • JAN Code
    2010000000021
  • Trusco Code
    758-7627
  • φ8-17 mm Tapered Attachment Screw Size
    5/16-18
  • φ20-30 mm Tapered Attachment Screw Size
    3/8-16
  • Set Content
    11 points
  • Number Contained In A Packet
    1S
Part Number
2010000000021
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 25,603.75

1 Piece(s) 5 Day(s) or more 1S

Basic Specifications

  • Product Type
    Bearing Puller
  • Main Body, Related Products
    Main Body
  • Accessory Attachment Size
    φ8、10、12、15、17、20、25、30mm
  • Mass(g)
    4200
  • Draw applicable bearing outer diameter(mm)
    8~30
  • Material
    Carbon Steel, Chrome Molybdenum Steel
  • Screw Size
    1/2-12 Bush Removal: φ21 X φ30 mm, Tool Size: φ30 X φ35 mm
  • Overall Length
    395
  • JAN Code
    2010000000021
  • Trusco Code
    758-7627
  • φ8-17 mm Tapered Attachment Screw Size
    5/16-18
  • φ20-30 mm Tapered Attachment Screw Size
    3/8-16
  • Set Content
    11 points
  • Number Contained In A Packet
    1S

Product Description

[Features]
· Slide hammer-type puller that supports bearings of 8 to 30 mm internal diameters.
· This type adheres to the inside to enable use in tight spaces.
· Similar to a puller with legs, can be removed when there is no area to secure the legs.
· Screw-in type simple bearing and bushing puller are included.
· Insert the attachment of each size in the bearing and turn the attached bolt.
· Attachments fit closely to the inner surface of bearings to enable removing with the impact of a slide hammer.
[Applications]
· Convenient for deep and narrow spaces.

Specifications of 2010000000021

  • Product Type
    Bearing Puller
  • Main Body, Related Products
    Main Body
  • Accessory Attachment Size
    φ8、10、12、15、17、20、25、30mm
  • Mass(g)
    4200
  • Draw applicable bearing outer diameter(mm)
    8~30
  • Material
    Carbon Steel, Chrome Molybdenum Steel
  • Screw Size
    1/2-12 Bush Removal: φ21 X φ30 mm, Tool Size: φ30 X φ35 mm
  • Overall Length
    395
  • JAN Code
    2010000000021
  • Trusco Code
    758-7627
  • φ8-17 mm Tapered Attachment Screw Size
    5/16-18
  • φ20-30 mm Tapered Attachment Screw Size
    3/8-16
  • Set Content
    11 points
  • Number Contained In A Packet
    1S
Part Number
2010000000021
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 25,603.75

1 Piece(s) 5 Day(s) or more 1S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon