(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Revowave Combination Wrench CL0006/CL0016/CL0018

Revowave Combination Wrench CL0006/CL0016/CL0018

You can add up to 6 items to the comparison list.

Loading...

Specifications of CL0016

  • Overall Length(mm)
    220
  • Width across flat dimension(mm)
    16
  • JAN Code
    4992676006997
  • Trusco Code
    497-5081
  • Mass(g)
    130
Part Number
CL0016
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,150.18

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Overall Length(mm)
    220
  • Width across flat dimension(mm)
    16
  • JAN Code
    4992676006997
  • Trusco Code
    497-5081
  • Mass(g)
    130

Product Description

Combination wrench with both an open-end wrench and a box wrench in the same size to allow temporary fastening and final tightening.
[Features]
· The nickel-chrome plating finish provides superior rustproofing.
· Enables tight fastening of nuts and bolts without damage, thanks to the flower shape of the box end.
· The curved surface on the neck part of the wrench allows a tight fit to the hand of the operator.
· The head of the wrench has a pointed, spearheaded shape.
· The material is a general chrome-vanadium steel.
[Applications]
· Perfect for fastening hex nuts and bolts in a variety of industrial settings.

Specifications of CL0016

  • Overall Length(mm)
    220
  • Width across flat dimension(mm)
    16
  • JAN Code
    4992676006997
  • Trusco Code
    497-5081
  • Mass(g)
    130
Part Number
CL0016
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,150.18

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon