(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Double-End Wrench JOKER

Double-End Wrench JOKER

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3760

  • Overall Length(mm)
    167
  • Width across flat dimension(mm)
    10×13
  • Thick Wrench(mm)
    5.5X7.0
  • JAN Code
    4013288173010
  • Trusco Code
    483-8203
  • Mass(g)
    75
Part Number
3760
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,629.20

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Overall Length(mm)
    167
  • Width across flat dimension(mm)
    10×13
  • Thick Wrench(mm)
    5.5X7.0
  • JAN Code
    4013288173010
  • Trusco Code
    483-8203
  • Mass(g)
    75

Product Description

Double-end wrench that can be used to turn slippery or rusty bolts.
[Features]
· The open-end part has a "double hex" structure for situations where an ordinary wrench would fail.
· They enable a small return angle of 30°.
· An interchangeable plate is provided in the open end to prevent the loss of bolts and socket screws.
· Design with teeth in the opening to prevent slipping.
· The 12-point design enables working in tight spaces with only a slight rotation angle of 30°.
· Includes identification with the Take It Easy color-coding system.
· Country of manufacture: Czech Republic.

Specifications of 3760

  • Overall Length(mm)
    167
  • Width across flat dimension(mm)
    10×13
  • Thick Wrench(mm)
    5.5X7.0
  • JAN Code
    4013288173010
  • Trusco Code
    483-8203
  • Mass(g)
    75
Part Number
3760
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,629.20

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon