(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Crowfoot Wrench, Open-End Type

Crowfoot Wrench, Open-End Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 6,292.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VC4055
VC4060
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Opposite side dimensions
(mm)
JAN Code Trusco Code Mass
(g)

₹ 6,292.13

1 Piece(s) 5 Day(s) or more 101.5 55 4992676006959 497-8226 314

₹ 6,476.55

1 Piece(s) 8 Day(s) or more 103.5 60 4992676006966 497-8234 320

Basic Specifications

  • Insertion Angle(mm)
    12.7

Product Description

Wrench for use in fastening in combination with a ratchet handle, etc.
[Features]
· Open-end type with a 12.7 mm square drive socket.
· The nickel-chrome plating finish provides superior rustproofing.
[Applications]
· For working around air-conditioning and power steering in automobiles, hydraulic piping for brakes, etc.
· For maintenance work in places you cannot work with ordinary tools.
· For fastening hex nuts and bolts in combination with a ratchet handle, etc.
· For fastening nuts and bolts in a variety of industrial settings.

Part Number
VC4055
VC4060
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Opposite side dimensions
(mm)
JAN Code Trusco Code Mass
(g)

₹ 6,292.13

1 Piece(s) 5 Day(s) or more 101.5 55 4992676006959 497-8226 314

₹ 6,476.55

1 Piece(s) 8 Day(s) or more 103.5 60 4992676006966 497-8234 320

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon