(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Gear Wrench (Double Flex Type)

Gear Wrench (Double Flex Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,951.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GRW1012DF
GRW810DF
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Opposite side dimensions
(mm)
Thickness T1
(mm)
Thickness T2
(mm)
JAN Code Trusco Code Mass
(g)

₹ 2,109.75

1 Piece(s) 5 Day(s) or more 194 10×12 T1:8.2 T2:9.4 4967521334396 449-3681 135

₹ 1,951.51

1 Piece(s) 5 Day(s) or more 177 8×10 T1:7.7 T2:8.2 4967521334389 449-3729 85

Product Description

[Features]
· Ideal for working in tight spaces, such as for automobile maintenance.
· Suitable for work in narrow spaces thanks to the 72-tooth gears and 5° feed angle.
· It is a double flex type (180°).
· Final tightening specification.

Part Number
GRW1012DF
GRW810DF
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Opposite side dimensions
(mm)
Thickness T1
(mm)
Thickness T2
(mm)
JAN Code Trusco Code Mass
(g)

₹ 2,109.75

1 Piece(s) 5 Day(s) or more 194 10×12 T1:8.2 T2:9.4 4967521334396 449-3681 135

₹ 1,951.51

1 Piece(s) 5 Day(s) or more 177 8×10 T1:7.7 T2:8.2 4967521334389 449-3729 85

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon