(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RMA-08L |
RMA-10L |
RMA-12L |
RMA-13L |
RMA-14L |
RMA-17L |
RMA-19L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Opposite side dimensions (mm) |
Thickness T1 (mm) |
Thickness T2 (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,546.25 |
1 Piece(s) | 9 Day(s) or more | 285 | 8 | T1: 7.5 | T2: 12.0 | 4953488296358 | 405-7821 | 88 | ||
₹ 4,725.73 |
1 Piece(s) | 10 Day(s) or more | 315 | 10 | T1: 8.5 | T2: 12.8 | 4953488296365 | 405-7830 | 124 | ||
₹ 5,159.69 |
1 Piece(s) | 9 Day(s) or more | 350 | 12 | T1: 9.5 | T2: 14.7 | 4953488296372 | 405-7848 | 175 | ||
₹ 5,505.25 |
1 Piece(s) | 9 Day(s) or more | 380 | 13 | T1: 10.5 | T2: 15.6 | 4953488296389 | 405-7856 | 213 | ||
₹ 5,816.00 |
1 Piece(s) | 6 Day(s) or more | 405 | 14 | T1: 11.5 | T2: 16.5 | 4953488296396 | 405-7864 | 263 | ||
₹ 6,712.05 |
1 Piece(s) | 5 Day(s) or more | 435 | 17 | T1: 13.5 | T2: 18.8 | 4953488296402 | 405-7872 | 357 | ||
₹ 7,450.05 |
1 Piece(s) | 6 Day(s) or more | 460 | 19 | T1: 14.5 | T2: 19.7 | 4953488296419 | 405-7881 | 420 |
【特長】
・超ロングサイズのため奥深い箇所の作業に最適です。
・めがね側で高トルク作業を行い、首振機構付のラチェットめがね側で早回し作業をすることで作業効率が上がります。
・両ヘッドともに片面がオフセットしているため、座ぐり部にあるボルト・ナットにも使用できます。
Part Number |
---|
RMA-08L |
RMA-10L |
RMA-12L |
RMA-13L |
RMA-14L |
RMA-17L |
RMA-19L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Opposite side dimensions (mm) |
Thickness T1 (mm) |
Thickness T2 (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,546.25 |
1 Piece(s) | 9 Day(s) or more | 285 | 8 | T1: 7.5 | T2: 12.0 | 4953488296358 | 405-7821 | 88 | ||
₹ 4,725.73 |
1 Piece(s) | 10 Day(s) or more | 315 | 10 | T1: 8.5 | T2: 12.8 | 4953488296365 | 405-7830 | 124 | ||
₹ 5,159.69 |
1 Piece(s) | 9 Day(s) or more | 350 | 12 | T1: 9.5 | T2: 14.7 | 4953488296372 | 405-7848 | 175 | ||
₹ 5,505.25 |
1 Piece(s) | 9 Day(s) or more | 380 | 13 | T1: 10.5 | T2: 15.6 | 4953488296389 | 405-7856 | 213 | ||
₹ 5,816.00 |
1 Piece(s) | 6 Day(s) or more | 405 | 14 | T1: 11.5 | T2: 16.5 | 4953488296396 | 405-7864 | 263 | ||
₹ 6,712.05 |
1 Piece(s) | 5 Day(s) or more | 435 | 17 | T1: 13.5 | T2: 18.8 | 4953488296402 | 405-7872 | 357 | ||
₹ 7,450.05 |
1 Piece(s) | 6 Day(s) or more | 460 | 19 | T1: 14.5 | T2: 19.7 | 4953488296419 | 405-7881 | 420 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy