(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RM75A-0810 |
RM75A-1012 |
RM75A-1113 |
RM75A-1214 |
RM75A-1317 |
RM75A-1417 |
RM75A-1618 |
RM75A-1719 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Opposite side dimensions (mm) |
Thickness T1 (mm) |
Thickness T2 (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
₹ 3,705.11 |
1 Piece(s) | 10 Day(s) or more | 182 | 8 × 10 | T1: 15.3 | T2: 16.1 | 4953488300857 | 447-2624 | ||
₹ 3,974.33 |
1 Piece(s) | 10 Day(s) or more | 197 | 10 × 12 | T1: 16.1 | T2: 18.0 | 4953488300864 | 447-2632 | ||
₹ 4,167.20 |
1 Piece(s) | 10 Day(s) or more | 218 | 11 × 13 | T1: 18.0 | T2: 20.1 | 4953488300871 | 447-2641 | ||
₹ 4,228.82 |
1 Piece(s) | 10 Day(s) or more | 218 | 12 × 14 | T1: 18.0 | T2: 20.6 | 4953488300888 | 447-2659 | ||
₹ 4,877.09 |
1 Piece(s) | 9 Day(s) or more | 245 | 13 × 17 | T1: 20.1 | T2: 20.9 | 4953488300895 | 447-2667 | ||
₹ 4,877.09 |
1 Piece(s) | 10 Day(s) or more | 245 | 14 × 17 | T1: 20.6 | T2: 22.9 | 4953488300901 | 447-2675 | ||
₹ 5,374.00 |
1 Piece(s) | 10 Day(s) or more | 258 | 16 × 18 | T1: 21.5 | T2: 23.4 | 4953488300918 | 447-2683 | ||
₹ 5,491.87 |
1 Piece(s) | 10 Day(s) or more | 290 | 17 × 19 | T1: 22.9 | T2: 23.9 | 4953488300925 | 447-2691 |
【特長】
・切替ダイヤルを回せば右回転・左回転・固定の切替が可能です。
・75°の角度でオフセットしているため障害物を避けての作業が容易です。
・めがね部はツバ付でオフセットしているため座ぐり部にあるボルト・ナットにも使用可能です。
・RM75A-1214以上は安全ロープ取り付け穴付です。
Part Number |
---|
RM75A-0810 |
RM75A-1012 |
RM75A-1113 |
RM75A-1214 |
RM75A-1317 |
RM75A-1417 |
RM75A-1618 |
RM75A-1719 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Opposite side dimensions (mm) |
Thickness T1 (mm) |
Thickness T2 (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
₹ 3,705.11 |
1 Piece(s) | 10 Day(s) or more | 182 | 8 × 10 | T1: 15.3 | T2: 16.1 | 4953488300857 | 447-2624 | ||
₹ 3,974.33 |
1 Piece(s) | 10 Day(s) or more | 197 | 10 × 12 | T1: 16.1 | T2: 18.0 | 4953488300864 | 447-2632 | ||
₹ 4,167.20 |
1 Piece(s) | 10 Day(s) or more | 218 | 11 × 13 | T1: 18.0 | T2: 20.1 | 4953488300871 | 447-2641 | ||
₹ 4,228.82 |
1 Piece(s) | 10 Day(s) or more | 218 | 12 × 14 | T1: 18.0 | T2: 20.6 | 4953488300888 | 447-2659 | ||
₹ 4,877.09 |
1 Piece(s) | 9 Day(s) or more | 245 | 13 × 17 | T1: 20.1 | T2: 20.9 | 4953488300895 | 447-2667 | ||
₹ 4,877.09 |
1 Piece(s) | 10 Day(s) or more | 245 | 14 × 17 | T1: 20.6 | T2: 22.9 | 4953488300901 | 447-2675 | ||
₹ 5,374.00 |
1 Piece(s) | 10 Day(s) or more | 258 | 16 × 18 | T1: 21.5 | T2: 23.4 | 4953488300918 | 447-2683 | ||
₹ 5,491.87 |
1 Piece(s) | 10 Day(s) or more | 290 | 17 × 19 | T1: 22.9 | T2: 23.9 | 4953488300925 | 447-2691 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy