(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2BAF-08 |
2BAF-12 |
2BAF-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Angle (Shaft measurement when electric drill) (mm) | Overall Length | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 883.02 |
1 Piece(s) | 9 Day(s) or more | 6.35 | 47 mm | 4953488306880 | 759-5522 | 20 | ||
₹ 924.53 |
1 Piece(s) | 9 Day(s) or more | 9.5 | 51 mm | 4953488306897 | 759-5531 | 23 | ||
₹ 939.27 |
1 Piece(s) | 9 Day(s) or more | 12.7 | 54 mm | 4953488306903 | 759-5549 | 37 |
[Features]
· This adapter allows the user to use various sockets with electric power tools (electric drills and screwdrivers).
· Allows you to work at a 10° angle.
· Ball type.
Part Number |
---|
2BAF-08 |
2BAF-12 |
2BAF-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Angle (Shaft measurement when electric drill) (mm) | Overall Length | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 883.02 |
1 Piece(s) | 9 Day(s) or more | 6.35 | 47 mm | 4953488306880 | 759-5522 | 20 | ||
₹ 924.53 |
1 Piece(s) | 9 Day(s) or more | 9.5 | 51 mm | 4953488306897 | 759-5531 | 23 | ||
₹ 939.27 |
1 Piece(s) | 9 Day(s) or more | 12.7 | 54 mm | 4953488306903 | 759-5549 | 37 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Flex Socket Adapter For Electric Drill
Dimensional Drawing
Can be tilted by 10° to work
Part Number | Width across Flats (mm) | Dimensions (mm) | Mass (g) | |
---|---|---|---|---|
S | D | L | ||
2BAF-08 | 6.35 | 12.5 | 47 | 20 |
2BAF-12 | 9.5 | 12.5 | 51 | 23 |
2BAF-16 | 12.7 | 16 | 54 | 37 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy