(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Part Number |
---|
DSE7 |
DSE8 |
DSE10 |
DSE12 |
DSE13 |
DSE14 |
DSE15 |
DSE17 |
DSE19 |
DSE21 |
DSE24 |
DSE27 |
DSE30 |
DSE32 |
DSE36 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Opposite side dimensions (mm) |
Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 2,191.60 |
1 Piece(s) | 5 Day(s) or more | 7 | 80 | 4967521350808 | 754-3638 | 100 | ||
₹ 2,192.75 |
1 Piece(s) | 5 Day(s) or more | 8 | 80 | 4967521350815 | 754-3646 | 103 | ||
₹ 2,195.98 |
1 Piece(s) | 5 Day(s) or more | 10 | 80 | 4967521350822 | 754-3506 | 108 | ||
₹ 2,198.25 |
1 Piece(s) | 5 Day(s) or more | 12 | 80 | 4967521350839 | 754-3514 | 114 | ||
₹ 2,200.51 |
1 Piece(s) | 5 Day(s) or more | 13 | 80 | 4967521350846 | 754-3522 | 120 | ||
₹ 2,200.51 |
1 Piece(s) | 5 Day(s) or more | 14 | 80 | 4967521350853 | 754-3531 | 120 | ||
₹ 2,257.89 |
1 Piece(s) | 5 Day(s) or more | 15 | 80 | 4967521350860 | 754-3549 | 123 | ||
₹ 2,458.76 |
1 Piece(s) | 5 Day(s) or more | 17 | 80 | 4967521350877 | 754-3557 | 130 | ||
₹ 2,550.78 |
1 Piece(s) | 6 Day(s) or more | 19 | 80 | 4967521350884 | 754-3565 | 136 | ||
₹ 2,636.62 |
1 Piece(s) | 6 Day(s) or more | 21 | 80 | 4967521350891 | 754-3573 | 154 | ||
₹ 2,923.25 |
1 Piece(s) | 5 Day(s) or more | 24 | 83 | 4967521350907 | 754-3581 | 200 | ||
₹ 3,236.05 |
1 Piece(s) | 6 Day(s) or more | 27 | 88 | 4967521350914 | 754-3590 | 255 | ||
₹ 3,457.05 |
1 Piece(s) | 5 Day(s) or more | 30 | 88 | 4967521350921 | 754-3603 | 301 | ||
₹ 3,682.51 |
1 Piece(s) | 5 Day(s) or more | 32 | 93 | 4967521350938 | 754-3611 | 380 | ||
₹ 4,252.62 |
1 Piece(s) | 5 Day(s) or more | 36 | 98 | 4967521350945 | 754-3620 | 492 |
[Features]
· The end tip of the screwdriver bit fits into the built-in "ejector (PAT.)" and does not get caught deep inside the socket.
· As the bit is replaceable, the socket can be used until its lifetime.
· Compatible with 18 V electric impact driver.
· 12‑point type for 17, 19 and 21 mm sockets and 6‑point type for all other sockets.
· Due to the ejector, the bit can be removed easily even if it gets jammed.
· It is easy to remove the bit even if it gets jammed and it is also easy to attach the ejector.
· Can be used with a commercially available screwdriver bit.
Part Number |
---|
DSE7 |
DSE8 |
DSE10 |
DSE12 |
DSE13 |
DSE14 |
DSE15 |
DSE17 |
DSE19 |
DSE21 |
DSE24 |
DSE27 |
DSE30 |
DSE32 |
DSE36 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Opposite side dimensions (mm) |
Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 2,191.60 |
1 Piece(s) | 5 Day(s) or more | 7 | 80 | 4967521350808 | 754-3638 | 100 | ||
₹ 2,192.75 |
1 Piece(s) | 5 Day(s) or more | 8 | 80 | 4967521350815 | 754-3646 | 103 | ||
₹ 2,195.98 |
1 Piece(s) | 5 Day(s) or more | 10 | 80 | 4967521350822 | 754-3506 | 108 | ||
₹ 2,198.25 |
1 Piece(s) | 5 Day(s) or more | 12 | 80 | 4967521350839 | 754-3514 | 114 | ||
₹ 2,200.51 |
1 Piece(s) | 5 Day(s) or more | 13 | 80 | 4967521350846 | 754-3522 | 120 | ||
₹ 2,200.51 |
1 Piece(s) | 5 Day(s) or more | 14 | 80 | 4967521350853 | 754-3531 | 120 | ||
₹ 2,257.89 |
1 Piece(s) | 5 Day(s) or more | 15 | 80 | 4967521350860 | 754-3549 | 123 | ||
₹ 2,458.76 |
1 Piece(s) | 5 Day(s) or more | 17 | 80 | 4967521350877 | 754-3557 | 130 | ||
₹ 2,550.78 |
1 Piece(s) | 6 Day(s) or more | 19 | 80 | 4967521350884 | 754-3565 | 136 | ||
₹ 2,636.62 |
1 Piece(s) | 6 Day(s) or more | 21 | 80 | 4967521350891 | 754-3573 | 154 | ||
₹ 2,923.25 |
1 Piece(s) | 5 Day(s) or more | 24 | 83 | 4967521350907 | 754-3581 | 200 | ||
₹ 3,236.05 |
1 Piece(s) | 6 Day(s) or more | 27 | 88 | 4967521350914 | 754-3590 | 255 | ||
₹ 3,457.05 |
1 Piece(s) | 5 Day(s) or more | 30 | 88 | 4967521350921 | 754-3603 | 301 | ||
₹ 3,682.51 |
1 Piece(s) | 5 Day(s) or more | 32 | 93 | 4967521350938 | 754-3611 | 380 | ||
₹ 4,252.62 |
1 Piece(s) | 5 Day(s) or more | 36 | 98 | 4967521350945 | 754-3620 | 492 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Copyright © MISUMI Corporation All Rights Reserved.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy