Impact Universal Joint

Brand :
FLASHTOOL
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Impact universal joint made using alloy steel for excellent strength.
[Features]
· Universal joints for use with impact wrenches.
· Utilizes a ball joint structure.
[Applications]
· For use when working at an angle is required, such as when there is something in the way of the impact wrench.
Impact Universal Joint Details

WUJ-1/1 product image

WUJ-3/4 product image
Impact Universal Joint Specifications
WUJ-1/1
(Unit: mm)

WUJ-1/1 dimensional drawing
WUJ-3/4
(Unit: mm)

WUJ-3/4 dimensional drawing
| Part Number | Square drive | Drive Angle | L | Weight | Pin | Ring |
|---|---|---|---|---|---|---|
| WUJ-1/1 | 25.4 (1/1") | 25.4 (1/1") | 128 | 1,321 g | 8-P1 | 8-O1 |
| WUJ-3/4 | 19.0 (3/4") | 19.0 (3/4") | 112 | 815 g | 6-P1 | 6-O1 |