(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tone Impact Hexagon Socket (Square Socket 38.1 mm, Replacement Type) 12AH-S36

Tone Impact Hexagon Socket (Square Socket 38.1 mm, Replacement Type) 12AH-S36

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 12AH-S36

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Overall Length
    78 mm
  • JAN Code
    4953488264050
  • Trusco Code
    387-5326
  • Mass(g)
    1373
Part Number
12AH-S36
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,078.44

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Overall Length
    78 mm
  • JAN Code
    4953488264050
  • Trusco Code
    387-5326
  • Mass(g)
    1373

Product Description

[Features]
· It is a single hexagon bit socket for replacement.
[Applications]
· For tightening and loosening hex socket head bolts and screws.

Specifications of 12AH-S36

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Overall Length
    78 mm
  • JAN Code
    4953488264050
  • Trusco Code
    387-5326
  • Mass(g)
    1373
Part Number
12AH-S36
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,078.44

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hexagon Impact Socket (Square Drive 38.1 mm / Replacement Type)

Hexagon Impact Socket (Square Drive 38.1 mm / Replacement Type)

Hexagon Impact Socket with Bit and Socket

Hexagon Impact Socket (Square Drive 38.1 mm / Replacement Type)

Single Hexagon Bit Socket for Replacement

Hexagon Impact Socket (Square Drive 38.1 mm / Replacement Type)

Dimensional Drawing

Specifications

ModelsContentsAcross
Flat
(mm)
Dimensions
(mm)
Qty./CartonWeight
(g)
SocketBitSDL1L(Generally)(Store Center)
12AH-27H12AH-S36BIT36-27277324110111,807
12AH-32HBIT36-32327325110111,858
12AH-36HBIT36-36367332110111,907
ModelsDescriptions
12AH-S36Socket

※Only the socket comes with a set screw M6 × 12.


X
whatsapp-qr whatsapp-icon